LC duplex block for 6 multimode fibres - aqua
LCS³
LEGRAND
LC duplex block for 6 multimode fibres - aqua
REF. 032136
EAN.
3414971400290
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 6 |
---|---|
With number of couplings/adapters | 6 |
With front plate | No |
With housing | Yes |
With pigtails | No |
Fibre type | Multi mode 50/125 |
APC-version | No |
Type of connector external | LC-Duplex |
Type of connector interior | LC-Duplex |
Colour | Black |
RAL-number | 9017 |
Mounting method | Other |
---|---|
Height | 23 mm |
Width | 108.8 mm |
Depth | 38.4 mm |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |
Terminal marking indication | No |
Prewired | No |
Label space/information surface | No |
Fitted with door or cover | No |
Cable support | Not applicable |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
1 document
PEP
SELECT AN ACTION