تجاوز إلى المحتوى الرئيسي
Logo print

High Density LC duplex block for 24 multimode fibres - beige

LCS³ LEGRAND

High Density LC duplex block for 24 multimode fibres - beige

REF. 032125 EAN. 3414970961891
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for number of couplings/adapters 24
With number of couplings/adapters 24
With front plate No
With housing Yes
With pigtails No
Fibre type Multi mode 50/125
APC-version No
Type of connector external LC-Duplex
Type of connector interior LC-Duplex
Colour Black
RAL-number 9017
Mounting method Other
Height 23 mm
Width 108.8 mm
Depth 38.4 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature -10-60 °C
Storage temperature -10-60 °C
Terminal marking indication No
Prewired No
Label space/information surface No
Fitted with door or cover No
Cable support Not applicable

3 documents
Technical Sheet
S000099493EN-05.pdf pdf (4.19 Mo)
Technical Sheet
S000099493FR-05.pdf pdf (4.24 Mo)
Instruction Use
LE10103AE.pdf pdf (11.73 Mo)
1 document
Catalogue Commercial Page
ex223001_1000.pdf pdf (0.13 Mo)
2 documents
BIM Data
LC Duplex 24 fibers.rfa rfa (1.16 Mo)
BIM Data
LC Duplex 24 fibres.rfa rfa (1.16 Mo)
1 document
PEP
LGRP-01154-V01.01-EN.pdf pdf (0.61 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل