High Density SC duplex block for 12 singlemode fibres - blue
LCS³
LEGRAND
High Density SC duplex block for 12 singlemode fibres - blue
REF. 032111
EAN.
3414970961679
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 12 |
---|---|
With number of couplings/adapters | 12 |
With front plate | No |
With housing | Yes |
With pigtails | No |
Fibre type | Single mode |
Type of connector external | SC duplex |
Type of connector interior | SC duplex |
Colour | Black |
RAL-number | 9017 |
---|---|
Mounting method | Other |
Height | 23 mm |
Width | 108.8 mm |
Depth | 33.3 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION