تجاوز إلى المحتوى الرئيسي
Logo print

Set of 12 quick-connect connector OM3-OM4 multi-mode connector LC PC 50/125µm 900/250µm

LCS³ LEGRAND

Set of 12 quick-connect connector OM3-OM4 multi-mode connector LC PC 50/125µm 900/250µm

REF. 032271 EAN. 3414970958518
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Connector
Suitable for type of fibre Multi mode
Type of connector LC
APC-version No
Connection type Clamping
Material of ferrule Other
Colour Turquoise

2 documents
Technical Sheet
S000095094FR-01.pdf pdf (0.07 Mo)
Technical Sheet
S000095094EN-01.pdf pdf (0.07 Mo)
1 document
Catalogue Commercial Page
ex223001_1003.pdf pdf (0.12 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل