Set of 12 quick-connect connector OM3-OM4 multi-mode connector LC PC 50/125µm 900/250µm
LCS³
LEGRAND
Set of 12 quick-connect connector OM3-OM4 multi-mode connector LC PC 50/125µm 900/250µm
REF. 032271
EAN.
3414970958518
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Connector |
---|---|
Suitable for type of fibre | Multi mode |
Type of connector | LC |
APC-version | No |
Connection type | Clamping |
---|---|
Material of ferrule | Other |
Colour | Turquoise |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION