End stop for Viking3 terminal blocks with automatic 6mm pitch
Viking 3
LEGRAND
End stop for Viking3 terminal blocks with automatic 6mm pitch
REF. 037510
EAN.
3245060375102
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Grey |
---|---|
Mounting method | DIN rail (top hat rail) 35 mm |
Type of latching | Screwless |
Material | Plastic |
Inflammability class of insulation material according to with UL94 | V2 |
---|---|
Width | 6 mm |
Height | 46.4 mm |
Depth | 52.7 mm |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION