Label holder Viking 3 - with transparent 32 x 9.5 mm labels supplied
LEGRAND
Label holder Viking 3 - with transparent 32 x 9.5 mm labels supplied
REF. 039596
EAN.
3245060395964
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Width | 12 mm |
Height | 13 mm |
---|---|
Self adhesive mounting | No |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION