Self-contained sounder beacon - 2 - 75 cd 230 V - sound <lt/> 60 dB
LEGRAND
Self-contained sounder beacon - 2 - 75 cd 230 V - sound <lt/> 60 dB
REF. 040510
EAN.
3245060405106
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 230-230 V |
---|---|
Type of current | AC |
Degree of protection (IP) | IP65 |
Housing material | Plastic |
Colour of lamp hood | White |
Mounting method | Surface mounting |
Lamp type | LED |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | LR6 |
---|---|
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Cadmium |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 2 |
Single Element weight (Pack1) | 26 g |
Pack1 Location | Included in packaging |
Regulation Type (Pack1) | I : Industrial (not Portable) |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION