Wireless interconnectable relay - 1 A - 30 V - for devices Cat.No 0 405 28/29
LEGRAND
Wireless interconnectable relay - 1 A - 30 V - for devices Cat.No 0 405 28/29
REF. 040514
EAN.
3245060405144
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Relay module |
---|---|
Accessory | No |
Spare part | No |
Width | 110 mm |
Height | 110 mm |
Depth | 50 mm |
Degree of impact strength (IK) | IK07 |
---|---|
Degree of protection (IP) | IP30 |
Operating / setting temperature | -10-+50 °C |
Nominal voltage | 12-12 V |
Mounting method | Surface mounted |
2 documents
Instruction Use
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION