تجاوز إلى المحتوى الرئيسي
Logo print

Identification plate - for Colring cable ties max. width 4.6 mm - colourless

Colring™ LEGRAND

Identification plate - for Colring cable ties max. width 4.6 mm - colourless

REF. 032085 EAN. 3245060320850
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Adhesive label
Material Plastic
Length 38.5 mm
Width 19 mm
Colour White
With label space Yes
Imprint None
Mounting method Other

1 document
Catalogue Commercial Page
ex223001_0451.pdf pdf (0.36 Mo)