Identification plate - for Colring cable ties max. width 4.6 mm - colourless
Colring™
LEGRAND
Identification plate - for Colring cable ties max. width 4.6 mm - colourless
REF. 032085
EAN.
3245060320850
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Adhesive label |
---|---|
Material | Plastic |
Length | 38.5 mm |
Width | 19 mm |
Colour | White |
---|---|
With label space | Yes |
Imprint | None |
Mounting method | Other |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION