USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - white
LEGRAND
USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - white
REF. 050680
EAN.
3414970010575
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Number of ports USB-A | 1 |
Number of ports USB-C | 0 |
Operating voltage | 220-250 V |
Frequency | 50-60 Hz |
Max. output current | 1500 mA |
Mounting method | Flush-mounted |
Colour | White |
RAL-number | 9003 |
Suitable for degree of protection (IP) | IP20 |
---|---|
Degree of impact strength (IK) | Other |
Antimicrobial treatment | No |
Voltage type | AC |
Power Delivery | No |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
1 document
Catalogue Commercial Page
SELECT AN ACTION