Skip to main content
Logo print

USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - white

LEGRAND

USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - white

REF. 050680 EAN. 3414970010575
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Number of ports USB-A 1
Number of ports USB-C 0
Operating voltage 220-250 V
Frequency 50-60 Hz
Max. output current 1500 mA
Mounting method Flush-mounted
Colour White
RAL-number 9003
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) Other
Antimicrobial treatment No
Voltage type AC
Power Delivery No
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes

document title

1 document
Catalogue Commercial Page
ex223001_0821.pdf pdf (0.19 Mo)