تجاوز إلى المحتوى الرئيسي
Logo print

The compact size mini-column is a floor solution for wiring devices in commercial buildings (new and renovation).

LEGRAND

The compact size mini-column is a floor solution for wiring devices in commercial buildings (new and renovation).

REF. 653200 EAN. 3414972521529
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Pillar shape Rectangular
Model Single-sided
Prewired No
Adjustable No
Column height 170-340 mm
Column depth 110 mm
Column width 80 mm
Number of usable covers 1
Cover width 80 mm
Cover depth 110 mm
Type of fastening Stand (base)
Place variable Yes
Suitable for ceiling mounting No
Suitable for floor mounting Yes
Cable entry Bottom
Through-going profile No
Material installation column Plastic
Material quality installation column Polyvinyl chloride (PVC)
Material installation column halogen free Yes
Surface protection column Untreated
Colour column White
RAL-number column 9003
Material cover Plastic
Material quality cover Polyvinyl chloride (PVC)
Material cover halogen free Yes
Cover surface Untreated
Colour top cover Other
Number of partitions 4

1 document
Technical Sheet
F04150EN-00.pdf pdf (1.2 Mo)
1 document
Catalogue Commercial Page
ex223001_1125.pdf pdf (0.06 Mo)