The compact size mini-column is a floor solution for wiring devices in commercial buildings (new and renovation).
LEGRAND
The compact size mini-column is a floor solution for wiring devices in commercial buildings (new and renovation).
REF. 653200
EAN.
3414972521529
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Pillar shape | Rectangular |
---|---|
Model | Single-sided |
Prewired | No |
Adjustable | No |
Column height | 170-340 mm |
Column depth | 110 mm |
Column width | 80 mm |
Number of usable covers | 1 |
Cover width | 80 mm |
Cover depth | 110 mm |
Type of fastening | Stand (base) |
Place variable | Yes |
Suitable for ceiling mounting | No |
Suitable for floor mounting | Yes |
Cable entry | Bottom |
---|---|
Through-going profile | No |
Material installation column | Plastic |
Material quality installation column | Polyvinyl chloride (PVC) |
Material installation column halogen free | Yes |
Surface protection column | Untreated |
Colour column | White |
RAL-number column | 9003 |
Material cover | Plastic |
Material quality cover | Polyvinyl chloride (PVC) |
Material cover halogen free | Yes |
Cover surface | Untreated |
Colour top cover | Other |
Number of partitions | 4 |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION