Mallia Senses - 1 gang Multistandard switched socket outlet - with USB A 15W charger - Champagne
Mallia Senses
LEGRAND
Mallia Senses - 1 gang Multistandard switched socket outlet - with USB A 15W charger - Champagne
REF. 281121ACH
EAN.
3414972424448
The switched socket outlet allows to connect an electric or electronic device. The single A Type USB charger allows to charge any electronic device fast and conveniently.
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Multi-standard socket |
---|---|
Concurrently switching neutral conductor | No |
With complemantary luminous signal | No |
Number of ports USB-A | 1 |
Max. current rating of USB power supply | 3 A |
Number of units | 3 |
Number of socket outlets switchable | 1 |
Number of phases | 1 |
Imprint/indication | Other |
Connection type | Screwed terminal |
With hinged lid | No |
With enhanced contact protection | No |
Label space/information surface | Yes |
Colour | Gold |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | Yes |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Built-in installation |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
With loop through function | No |
Number of loop throughs | 0 |
---|---|
With on/off switch | Yes |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Frequency | 50-50 Hz |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 30.1 mm |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Compliant with UK Building Regulations Part M | Yes |
Built-in depth | 20.7 mm |
Operating / setting temperature | 0-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Power Delivery | No |
USB Output Power | 15 W |
Terminal marking indication | Yes |
Prewired | No |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1-4 mm² |
Cover | Full cover plate |
Connected object | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION