DIY din alimentatore
-
BTICINO
DIY din alimentatore
REF. BT-SP102
EAN.
8005543714324
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Input voltage | 240 V |
---|---|
Frequency | 50-60 Hz |
Type of current | AC |
Output voltage | 24 V |
Max. output current | 2500 mA |
Degree of protection (IP) | IP20 |
Width in number of modular spacings | 2 |
Height | 92.7 mm |
Width | 52 mm |
Depth | 58 mm |
---|---|
Mounting method | DIN rail |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -40-70 °C |
Storage temperature | -40-70 °C |
Supply current | 0.225-2.5 A |
Terminal marking indication | Yes |
Colour | Black |
Connection type | Blade terminal |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION