Timer CTX3 ON Delay 1-30S 110-230V AC/DC
CTX³
LEGRAND
Timer CTX3 ON Delay 1-30S 110-230V AC/DC
REF. 416871
EAN.
3414970409973
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Switching function | Operating delayed |
---|---|
Setting time | 1-30 s |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
---|---|
Number of contacts as change-over contact | 0 |
Operating principle | Electronic |
2 documents
Instruction Use
Technical Guide
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION