Mallia Senses - external panel corridor + 12V DC LED indicator - DND/MUR - Brushed Black
Mallia Senses
LEGRAND
Mallia Senses - external panel corridor + 12V DC LED indicator - DND/MUR - Brushed Black
REF. 281245BB
EAN.
3414972374231
Mallia Senses 1 gang push button for bell with 2 x 12v dc led indicator - Brushed black
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with full cover plate |
---|---|
Model | Single push button |
Method of operation | Push button |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 1 |
Number of contacts as change-over contact | 1 |
Number of revolving contacts | 0 |
Contactless type | No |
Number of rockers | 0 |
Number of modules (module system) | 1 |
Number of poles | 2 |
Nominal voltage | 12 V |
Rated current | 0.016 A |
With lighting | Yes |
With light source | No |
With complemantary luminous signal | No |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Mounting method | Built-in installation |
Type of fastening | Screw mounting |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
Surface finishing | Matt |
---|---|
Colour | Anthracite |
Transparent | No |
Label space/information surface | No |
Imprint | Symbol "bell" |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 44.5 mm |
Device depth | 33.8 mm |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 33.8 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -20-70 °C |
Voltage type | DC |
Mandatory neutral | No |
Terminal marking indication | Yes |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1-4 mm² |
2 documents
Instruction Use
Technical Sheet
SELECT AN ACTION