2 gang BS enclosure IP 66 not equipped
LEGRAND
2 gang BS enclosure IP 66 not equipped
REF. 684632
EAN.
3414972374675
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Antimicrobial treatment | No |
---|---|
Assembly arrangement | Other |
Suitable for modular domestic switching devices | No |
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Shape | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
Transparent | No |
With cover frame | No |
Cross-trunking mounting | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP66 |
Width | 169 mm |
Height | 152 mm |
Depth | 89 mm |
Device width | 169 mm |
Device height | 152 mm |
Device depth | 89 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Cable support | Other |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION