Tee - for joining conduits and changing direction - Ø 16 mm
LEGRAND
Tee - for joining conduits and changing direction - Ø 16 mm
REF. 651618
EAN.
3245066516189
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Polyolefin |
Surface protection | Untreated |
Surface polished | No |
---|---|
Outer diameter | 16 mm |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION