Padlock Ø6 mm
LEGRAND
Padlock Ø6 mm
REF. 022797
EAN.
3245060227975
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material lock case | Steel |
---|---|
Lock width | 38 mm |
Discus model | No |
Material (lock) shackle | Stainless steel |
Bracket height | 50 mm |
---|---|
Shackle width | 20 mm |
Shackle diameter | 6 mm |
With combination lock | No |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION