Frame 42U with cable management on the right
-
LEGRAND
Frame 42U with cable management on the right
REF. C44002
EAN.
3414972356404
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front side |
---|---|
Type of profile rail | None |
Number of doors | 1 |
Type of ventilation | None |
Width | 900 mm |
Height | 2050 mm |
Depth | 400 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 42 |
With roof plate | Yes |
With earthing | No |
With front door | Yes |
Material front door | Steel |
Front door locking system | Two-point |
With rear door | No |
---|---|
With sidewall | Yes |
With base | Yes |
With vertical cable management | Yes |
Material | Steel |
Surface finishing | Powder coating |
Colour | Grey |
Model | With permanent frame |
RAL-number | 7047 |
Demountable | No |
Degree of protection (IP) | Other |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | Not applicable |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION