تجاوز إلى المحتوى الرئيسي
Logo print
title

Gigabit PoE switch with 4 ports and 1 uplink port for placing on a shelf or a wall

LCS³ LEGRAND

Gigabit PoE switch with 4 ports and 1 uplink port for placing on a shelf or a wall

REF. 413113 EAN. 3414972358231
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Ethernet Yes
Number of ports 10/100 Mbps RJ45 0
Number of ports 10/100/1000 Mbps RJ45 5
Number of ports 1000 Mbps RJ45 0
Number of ports 10 Gbps RJ45 0
Number of ports 10 Gbps Mini GBIC 0
Number of ports 100/1000 Mbps Mini GBIC 0
Number of ports 1000 Mbps Mini GBIC 0
Number of ports 40 Gbps Mini GBIC 0
Number of ports 100 Gbps Mini GBIC 0
Number of combination-ports RJ45/Mini GBIC 0
Number of ports 1000 Mbps GBIC 0
Number of ports 10/100 Mbps M12 0
Number of ports 100 Mbps SC 0
Number of ports 1000 Mbps SC (SX) 0
Number of ports 1000 Mbps SC (LX) 0
Number of ports 100 Mbps ST 0
Number of ports 100 Mbps POF 0
Number of ports 1000 Mbps POF 0
Number of other ports 1
Power over Ethernet (PoE) 802.3 at (PoE+)
Number of ports PoE 4
Max. PoE power 65 W
Mounting method Desk type
Number of module slots 0
Layer 2 Yes
Layer 3 No
Degree of protection (IP) IP20
Height 28 mm
Width 100 mm
Depth 100 mm
Compatible with Grade2TV according to XP-C 90-483 Yes
Compatible with Grade3TV according to XP-C 90-483 Yes
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature -40-70 °C
Voltage type AC/DC
Nominal voltage 100-230 V
Supply current 0.5-0.5 A
Frequency 50-60 Hz
Colour Black

3 documents
Instruction Use
LE13559AB.pdf pdf (0.77 Mo)
Technical Sheet
S000118470EN-00.pdf pdf (0.12 Mo)
Technical Sheet
S000118470FR-00.pdf pdf (0.12 Mo)
2 documents
Catalogue Commercial Page
ex223001_0995.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0875.pdf pdf (0.08 Mo)