Measurement socket Viking 3 - Ø2 mm plug - screw - pitch 10 mm
LEGRAND
Measurement socket Viking 3 - Ø2 mm plug - screw - pitch 10 mm
REF. 037575
EAN.
3245060375751
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Other |
---|---|
Number of poles | 1 |
Pin diameter | 2 mm |
With connection cable | No |
Tackable | Yes |
---|---|
Interlockable | No |
Colour | Other |
1 document
Catalogue Commercial Page
SELECT AN ACTION