Blanking cassette for patch panel standard fixation
LCS³
LEGRAND
Blanking cassette for patch panel standard fixation
REF. 033685
EAN.
3414972226424
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 110.4 mm |
Height | 43.6 mm |
Depth | 136 mm |
Operating / setting temperature | -10-60 °C |
---|---|
Storage temperature | -40-70 °C |
Colour | Black |
Halogen free | Yes |
Mounting method | Other |
1 document
Catalogue Commercial Page
2 documents
Agreement
UL listed-UL-US-L131600-13-22111102-2
(0.23 Mo)
Agreement
UL listed-UL-CA-L131600-33-22111102-6
(0.22 Mo)
SELECT AN ACTION