Flat patch panel to be equipped without cassette 24 RJ45 1U standard fixation
LCS³
LEGRAND
Flat patch panel to be equipped without cassette 24 RJ45 1U standard fixation
REF. 033682
EAN.
3414972226974
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of connectors | 24 |
---|---|
Type of connector | RJ45 8(8) |
Connection type | Other |
Number of height units | 1 |
Colour | Other |
Mounting method | 482.6 mm (19 inch) mounting |
Height | 44.05 mm |
Width | 482.5 mm |
Depth | 188.8 mm |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
---|---|
Degree of impact strength (IK) | IK03 |
Operating / setting temperature | -10-60 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | No |
Prewired | No |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Cable support | Other |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
2 documents
Agreement
UL listed-UL-US-L131600-13-22111102-2
(0.23 Mo)
Agreement
UL listed-UL-CA-L131600-33-22111102-6
(0.22 Mo)
SELECT AN ACTION