تجاوز إلى المحتوى الرئيسي
Logo print

DPX3 EMS communication interf.

LEGRAND

DPX3 EMS communication interf.

REF. 423890 EAN. 3414972088503
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Other
Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems None
Radio frequent bidirectional No
Model Other
Width in number of modular spacings 1
Material Plastic
Material quality Thermoplastic
Surface protection Other
Surface finishing Matt
Colour Grey
RAL-number (similar) 7035
Transparent No
Max. data transmission rate 38400 Bd
With bus connection Yes
With label area Yes
With LED indication Yes
Degree of protection (IP) IP20

4 documents
Technical Guide
Technical Guide
Technical Guide
EXB20057_FR.pdf pdf (10.47 Mo)
Technical Guide
EXB20058_EN.pdf pdf (10.42 Mo)
1 document
Catalogue Commercial Page
ex223001_0184.pdf pdf (0.08 Mo)