Cable gland plastic IP68 ISO32 RAL 9011
LEGRAND
Cable gland plastic IP68 ISO32 RAL 9011
REF. 381562
EAN.
3414972280068
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | Metric |
---|---|
Nominal thread size metric/PG | 32 |
Nominal thread size inch/gas pipe thread | Other |
Pitch thread | 1.5 mm |
Thread length | 15 mm |
Wrench width | 42 mm |
Hexagon angular dimension | 42 mm |
Suitable for cable diameter | 18-25 mm |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
Halogen free | Yes |
Glass-fibre reinforced | No |
Degree of protection (IP) | IP68 |
Shock resistant | Yes |
Colour | Black |
RAL-number | 9011 |
Bend radius protection/trumpet flare | No |
With locknut | No |
---|---|
Snapping in opening | Yes |
Model | Straight |
Multi seal area | No |
Flat cable coupling | No |
With strain relief | No |
Type of sealing | Sealing ring |
Separable screw gland | No |
Operating / setting temperature | -20-80 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
For armoured cable | No |
EMC-version | No |
Screened | No |
Width | 43 mm |
Height | 55 mm |
Storage temperature | -5-40 °C |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION