Circuit breaker DMX3 1600, 3 poles, fixed version and electronic protection unit
DMX³ 1600
LEGRAND
Circuit breaker DMX3 1600, 3 poles, fixed version and electronic protection unit
REF. 028330
EAN.
3414972281539
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 630 A |
---|---|
Rated voltage | 230-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 50 kA |
Overload release current setting | 252-630 A |
Adjustment range short-term delayed short-circuit release | 378-6300 A |
Adjustment range undelayed short-circuit release | 1260-50000 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Bolt connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as change-over contact | 1 |
With switched-off indicator | Yes |
With integrated under voltage release | No |
Number of poles | 3 |
Position of connection for main current circuit | Back side |
Type of control element | Push button |
Complete device with protection unit | No |
Motor drive integrated | No |
Motor drive optional | Yes |
---|---|
Degree of protection (IP) | IP30 |
Width | 254 mm |
Height | 321 mm |
Depth | 203 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 150-370 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
7 documents
Instruction Use
Technical Sheet
Workshop Book
Technical Guide
Workshop Book
Instruction Use
Technical Guide
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
1 document
Software
SELECT AN ACTION