تجاوز إلى المحتوى الرئيسي
Logo print

LCS³ 10" PDU 1U for self assembly with Mosaic wiring device modules

LCS³ LEGRAND

LCS³ 10" PDU 1U for self assembly with Mosaic wiring device modules

REF. 646898 EAN. 3414970765994
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting dimension (standardised) 254 mm (10 inch)
Mounting size 254 mm
Mounting direction Horizontal/vertical
Electrical connection Other
Type of electric connection Other
Cable length 0 m
Number of miniature circuit breakers (MCB) 0
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets with earth pin 0
Number of C13 socket outlets 0
Number of C19 socket outlets 0
Number of C20 socket outlets 0
Number of socket outlets British Standard BS1363 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of other socket outlets 0
Number of height units 1
Length 237 mm
Width 44.3 mm
Depth 52.5 mm
Supply voltage 230 V
Over voltage category 2
Mains filter No
Switchable No
SNMP No
With display No
Evaluation Local
With LED indication No
With fuse No
Ampere meter No
Temperature measurement No
With mounting material Yes
Colour Aluminium
Degree of impact strength (IK) Not applicable
Degree of protection (IP) Other
Operating / setting temperature -5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Supply current 0-32 A
Frequency 50-60 Hz
Standby consumption 0 mA
Nominal discharge surge current In (8/20) 0 kA
Terminal marking indication No
Connection type Other
Cable nature for connection Other
Maximum Input cable diameter 18 mm
Number of RCCBs 0
Connected object No

2 documents
Technical Sheet
S000093176EN-14.pdf pdf (3.13 Mo)
Technical Sheet
S000093176FR-14.pdf pdf (3.14 Mo)
2 documents
Catalogue Commercial Page
ex223001_0945.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_1016.pdf pdf (0.19 Mo)