Keor Compact 10kVA with internal batteries
Keor COMPACT
LEGRAND
Keor Compact 10kVA with internal batteries
REF. 311101
EAN.
3414972095839
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Input voltage | 320-480 V |
---|---|
Primary frequency | 40-70 Hz |
Number of phases primary | 3 |
Output voltage | 380-415 V |
Secondary frequency | 50-60 Hz |
Output effective power | 9000 W |
Output apparent power | 10000 VA |
USB interface | Yes |
With communication interface RS-232 | Yes |
Number of phases secondary | 3 |
SNMP | Yes |
Voltage type | AC |
Height | 890 mm |
Width | 260 mm |
Depth | 850 mm |
Weight | 149 kg |
Bridging time full load | 0 min |
Suitable for network-management | Yes |
USV- technology | Online |
Construction type | Free standing model |
Modular | No |
Max. voltage distortion output (linear load) | 2 % |
---|---|
Output power factor | 0.9 |
Overall efficiency | 93.5 % |
Efficiency in eco-mode | 98 % |
Potential free switch contact | Yes |
Auto shut down function | Yes |
Input connection | Fixed connection |
Number of output connections C13 | 0 |
Number of output connections C19 | 0 |
Number of output connections with protective contact CEE 7/3 (type F) | 0 |
Number of output connections fixed connection | 1 |
Number of output connections French standard (Type E) | 0 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-70 °C |
Supply current | 13.9-15.2 A |
Sound level | 52 dB |
Terminal marking indication | Yes |
Type of load | Universal and LED Retrofit |
With socket outlet | No |
Contains Batteries and/or Accumulator | Yes |
7 documents
Instruction Use
Technical Guide
Technical Sheet
Instruction Use
Technical Sheet
Instruction Use
Instruction Use
3 documents
Brochure
Catalogue Commercial Page
Brochure
SELECT AN ACTION