Single phase current transformer (CT) for 127 x 54 mm bar - transformation ratio 2000/5
LEGRAND
Single phase current transformer (CT) for 127 x 54 mm bar - transformation ratio 2000/5
REF. 412151
EAN.
3414970593474
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single-phase current converter |
---|---|
Rated primary current | 2000 A |
Rated secondary current | 5 A |
Rated secondary apparent power | 25 VA |
Power consumption | 25 W |
Accuracy class | 0.5 |
Overcurrent limiting factor | FS 5 |
---|---|
Calibrated | Yes |
With shock protection | Yes |
With copper rail | No |
Secondary connection | Screw connection |
Number of primary inputs | 1 |
4 documents
Technical Sheet
Technical Guide
Technical Sheet
Technical Guide
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION