تجاوز إلى المحتوى الرئيسي
Logo print

UXone surface Hotel Thermostat 24V in white color with DND MUR

Uxone LEGRAND

UXone surface Hotel Thermostat 24V in white color with DND MUR

REF. 048930 EAN. 3414972236362
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent Yes
Bus system LON No
Bus system Powernet No
Other bus systems None
Radio frequent bidirectional Yes
Mounting method Surface mounted
With display Yes
Material Plastic
Material quality Thermoplastic
Surface protection Other
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Transparent No
Manual set point setting Yes
Presence button No
Parallel-service possible Yes
Degree of protection (IP) IP20
With bus connection No
Min. depth of built-in installation box 0 mm
Width 129 mm
Height 93 mm
Depth 29 mm

2 documents
Technical Sheet
ST-00001643-FR_R02.pdf pdf (0.65 Mo)
Technical Sheet
ST-00001643-EN_R02.pdf pdf (0.65 Mo)
1 document
Catalogue Commercial Page
ex223001_0655.pdf pdf (0.15 Mo)
2 documents