تجاوز إلى المحتوى الرئيسي
Logo print

UXone flush mounting Hotel Thermostat 24V in black color with DND MUR

Uxone LEGRAND

UXone flush mounting Hotel Thermostat 24V in black color with DND MUR

REF. 048927 EAN. 3414972236300
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent Yes
Bus system LON No
Bus system Powernet No
Other bus systems None
Radio frequent bidirectional Yes
Mounting method Flush-mounted
With display Yes
Material Plastic
Material quality Thermoplastic
Surface protection Other
Surface finishing Matt
Colour Black
RAL-number (similar) 9017
Transparent No
Manual set point setting Yes
Presence button No
Parallel-service possible Yes
Degree of protection (IP) IP20
With bus connection No
Min. depth of built-in installation box 50 mm
Width 129 mm
Height 93 mm
Depth 52.5 mm

2 documents
Technical Sheet
ST-00001641-EN.pdf pdf (0.61 Mo)
Technical Sheet
ST-00001641-FR.pdf pdf (0.61 Mo)
1 document
Catalogue Commercial Page
ex223001_0655.pdf pdf (0.15 Mo)
2 documents