TV r sat socket through wiring mat black Valena Life
Valena Life
Legrand
TV r sat socket through wiring mat black Valena Life
REF. 756365
EAN.
3414972241229
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Loop-through socket |
---|---|
Type of socket outlet | TV/RD/SAT |
Mounting method | Flush-mounted |
Tap loss at 860 MHz | 14 dB |
Tap loss at 2150 MHz | 14 dB |
Number of outlets | 3 |
Suitable for cable modem | No |
Suitable for remote power supply | Yes |
Colour | Black |
Surface protection | Lacquered |
Surface finishing | Matt |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 74.6 mm |
Device height | 74.6 mm |
Device depth | 27.2 mm |
Min. depth of built-in installation box | 40.2 mm |
Operating / setting temperature | 5-45 °C |
Storage temperature | -5-70 °C |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
SELECT AN ACTION