Sideskirt brush depth 200mm
Nexpand
LEGRAND
Sideskirt brush depth 200mm
REF. 446475
EAN.
3414972237833
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Brush |
---|---|
Type | Other |
Width | 200 mm |
Material | Plastic |
Surface protection | Untreated |
Pre-stamping | No |
---|---|
Number of connector holes | 1 |
Thread type | None |
Colour | Black |
RAL-number | 9005 |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION