Set of ten steel cable rings to mount on cable tray height profile VMR width 100mm depth 80mm
Nexpand
LEGRAND
Set of ten steel cable rings to mount on cable tray height profile VMR width 100mm depth 80mm
REF. 446482
EAN.
3414972237987
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable guard rail |
---|---|
Material | Metal |
Suitable for 19 inch mounting | Yes |
Width | 100 mm |
Length | 80 mm |
Colour | Aluminium |
---|---|
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Halogen free | Yes |
Fitted with door or cover | No |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION