Set of ten steel cable rings to mount on height profile width 85mm depth 165mm
Nexpand
LEGRAND
Set of ten steel cable rings to mount on height profile width 85mm depth 165mm
REF. 446481
EAN.
3414972237963
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable guard rail |
---|---|
Material | Metal |
Suitable for 19 inch mounting | Yes |
Width | 85 mm |
Length | 165 mm |
Colour | Aluminium |
---|---|
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Halogen free | Yes |
Fitted with door or cover | No |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION