cable outlet without terminals mat black Valena Life
Valena Life
Legrand
cable outlet without terminals mat black Valena Life
REF. 756344
EAN.
3414972241311
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | None |
Connection system | Without clamp |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | Black |
---|---|
Device width | 74.7 mm |
Device height | 74.7 mm |
Device depth | 49.44 mm |
Built-in depth | 31.27 mm |
Antimicrobial treatment | No |
2 documents
Technical Sheet
Technical Sheet
SELECT AN ACTION