Multi-Outlet Extension Sockets British Standard 5X2P+E + 1 DP switch Illuminated British Standard plug + 5M cable length
LEGRAND
Multi-Outlet Extension Sockets British Standard 5X2P+E + 1 DP switch Illuminated British Standard plug + 5M cable length
REF. 698535
EAN.
3414971397903
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing shape | Rectangular |
---|---|
Number of socket outlets CEE 7/16 (EURO) | 0 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 5 |
Number of socket outlets with earth pin | 0 |
Number of cold device socket outlets | 0 |
Number of socket outlets Danish standard (earthing pin) | 0 |
Number of socket outlets French standard type E | 0 |
Number of socket outlets Italian standard type Bipasso | 0 |
Number of socket outlets Italian standard type P11 | 0 |
Number of socket outlets Italian standard type P17 | 0 |
Number of NEMA-outlets | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
With on/off switch | Yes |
Residual current circuit breaker (RCCB) | No |
Number of universal multi standard sockets | 0 |
Mains filter | No |
Number of other socket outlets | 0 |
Number of USB connections | 0 |
Over voltage protection | No |
Nominal current | 13 A |
Core cross section | 1.5 mm² |
With cover | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
Transparent | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Length of power cord | 5 m |
Rotated central insert | No |
NEMA designation | None |
Operating / setting temperature | -5-30 °C |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 331 mm |
Height | 76 mm |
Depth | 30 mm |
Storage temperature | -20-70 °C |
Voltage type | AC |
Nominal voltage | 220-250 V |
Mandatory neutral | Yes |
Connection type | Not applicable |
Mounting method | Surface mounted |
Connected object | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION