تجاوز إلى المحتوى الرئيسي
Logo print

Multi-Outlet Extension Sockets British Standard 5X2P+E + 1 DP switch Illuminated British Standard plug + 3M cable length

LEGRAND

Multi-Outlet Extension Sockets British Standard 5X2P+E + 1 DP switch Illuminated British Standard plug + 3M cable length

REF. 698525 EAN. 3414971397781
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing shape Rectangular
Number of socket outlets CEE 7/16 (EURO) 0
Number of socket outlets with protective contact CEE 7/3 (type F) 5
Number of socket outlets with earth pin 0
Number of cold device socket outlets 0
Number of socket outlets Danish standard (earthing pin) 0
Number of socket outlets French standard type E 0
Number of socket outlets Italian standard type Bipasso 0
Number of socket outlets Italian standard type P11 0
Number of socket outlets Italian standard type P17 0
Number of NEMA-outlets 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
With on/off switch Yes
Residual current circuit breaker (RCCB) No
Number of universal multi standard sockets 0
Mains filter No
Number of other socket outlets 0
Number of USB connections 0
Over voltage protection No
Nominal current 13 A
Core cross section 1.5 mm²
With cover No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Other
Transparent No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Length of power cord 3 m
Rotated central insert No
NEMA designation None
Operating / setting temperature -5-30 °C
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 331 mm
Height 76 mm
Depth 30 mm
Storage temperature -20-70 °C
Voltage type AC
Nominal voltage 220-250 V
Mandatory neutral Yes
Connection type Not applicable
Mounting method Surface mounted
Connected object No

1 document
Technical Sheet
F03664EN-00.pdf pdf (0.15 Mo)
1 document
Catalogue Commercial Page
ex223001_0826.pdf pdf (0.11 Mo)
2 documents
Agreement
ASTA-1247 (0.29 Mo)
Agreement