Roller blind switch 250v mat black Valena Life
Valena Life
Legrand
Roller blind switch 250v mat black Valena Life
REF. 756329
EAN.
3414972240659
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Other |
---|---|
Model | 1-pole switch |
Number of poles | 1 |
Method of operation | Rocker |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Type of fastening | Mounting with claw and screw |
Connection type | Push-in clamp |
Colour | Black |
Transparent | No |
Label space/information surface | Yes |
Suitable for degree of protection (IP) | IP20 |
---|---|
Rated current | 6 A |
Nominal voltage | 250 V |
Number of buttons | 3 |
Device width | 74.7 mm |
Device height | 74.7 mm |
Device depth | 37.7 mm |
Built-in depth | 27.2 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Antimicrobial treatment | No |
Cable section | 1.5-1.5 mm² |
2 documents
Technical Sheet
Technical Sheet
SELECT AN ACTION