Strip to mount cable management to VMR height 24U black
Nexpand
LEGRAND
Strip to mount cable management to VMR height 24U black
REF. 446470
EAN.
3414972237734
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | 482.6 mm (19 inch) mounting set |
---|---|
Material | Steel |
Height | 1176.8 mm |
---|
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION