Eloe - RJ45 socket category 6 UTP - White
Eloe
LEGRAND
Eloe - RJ45 socket category 6 UTP - White
REF. 618091
EAN.
3414972242257
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | Yes |
---|---|
Flush-mounted installation | Yes |
Type of fastening | Screwing |
Colour | White |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 40.1 mm |
---|---|
Built-in depth | 28.6 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION