Multimedia cabinet PractiboxS surface mounting 2 x 12 modules with white door
PractiboxS
LEGRAND
Multimedia cabinet PractiboxS surface mounting 2 x 12 modules with white door
REF. 135802
EAN.
3414972144285
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of RJ45 sockets | 0 |
---|---|
Number of satellite-/TV-connections | 0 |
Number of patch cords | 0 |
Number of outgoing connections | 0 |
Suitable for multiplexing | No |
With designated space for ISP equipments | Yes |
Line reception/connection | None |
With integrated power supply | No |
With grounding connection | No |
Number of socket outlets | 0 |
---|---|
Type of door | With door |
Standby power consumption/24 h | 0 kWh |
With Wi-Fi signal repeater | No |
RAL-number | 9003 |
Length | 386 mm |
Width | 328 mm |
Depth | 108 mm |
4 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION