Synergy™ - Blanking plate Grid module - anthracite
Synergy™
LEGRAND
Synergy™ - Blanking plate Grid module - anthracite
REF. 735536
EAN.
3245067355367
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Construction type lens | Rectangular |
Width opening | 25.5 mm |
Height opening | 57.5 mm |
Colour | Other |
Degree of impact strength (IK) | IK01 |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
1 document
Catalogue Commercial Page
SELECT AN ACTION