Living Now - Star demixed TV-SAT sockets for DVB-T 17VA-For distribution of TV & Radio signals male connector-9.5 mm-2modules
Living Now
BTICINO
Living Now - Star demixed TV-SAT sockets for DVB-T 17VA-For distribution of TV & Radio signals male connector-9.5 mm-2modules
REF. BT-K4217M2D
EAN.
8005543644201
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Loop-through socket |
---|---|
Type of socket outlet | TV/SAT |
DAB+ | No |
Mounting method | Module frame |
Number of modules (module system) | 2 |
Cover | None |
Tap loss at 860 MHz | 1.5 dB |
Tap loss at 2150 MHz | 2 dB |
Number of outlets | 2 |
Suitable for cable modem | No |
TV frequency band | 5-862 MHz |
Suitable for remote power supply | No |
Radio frequency band | 87.5-108 MHz |
SAT frequency band | 950-2400 MHz |
Type of fastening | Snap mounting (engagement) |
Colour | Black |
RAL-number (similar) | 7015 |
Surface protection | Untreated |
---|---|
Surface finishing | Matt |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 37 mm |
Min. depth of built-in installation box | 37.5 mm |
Built-in depth | 27.5 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
BIM Data
SELECT AN ACTION