Arteor™ - Connected dimmer switch with neutral 2 modules 150W Magnesium
Arteor™
LEGRAND
Arteor™ - Connected dimmer switch with neutral 2 modules 150W Magnesium
REF. 574332
EAN.
3414972284578
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Tronic |
Type of load | Universal and LED Retrofit |
Substation input | Yes |
Light value memory | Yes |
Applicable with button | Yes |
Applicable with movement sensor | Yes |
Applicable with presence indicator | No |
Applicable with time switch/timer | Yes |
Applicable with transmission button | Yes |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Grey |
Transparent | No |
Nominal voltage | 230 V |
Frequency | 50-60 Hz |
Rated current | 0.7 A |
Switch capacity | 0-150 W |
Number of channels | 1 |
Type of fastening | Other |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | Yes |
Compatible with Google Assistant | Yes |
Compatible with Amazon Alexa | Yes |
IFTTT support available | No |
Width | 45 mm |
Height | 45 mm |
---|---|
Depth | 45 mm |
Built-in depth | 35 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP21 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 3.7 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 4 |
Terminals capacity | 0.75-2.5 mm² |
Cable section | 0.75-2.5 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Connectable by Internet box | Yes |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION