Smart Carbon Monoxide Alarm
Netatmo
NETATMO
Smart Carbon Monoxide Alarm
REF. NA-NCO-PRO
EAN.
3700730504614
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Standalone | Yes |
---|---|
Networkable via cable | No |
Networkable via radiografic (standard) | Yes |
Networkable via radio (optional) | No |
Max. number networkable | 1 |
Current supply primary | Battery/accumulator |
Supply voltage | 3-3 V |
Voltage type (supply voltage) | DC |
With voltage indication | Yes |
With backup battery | No |
Battery included | None |
With rechargeable backup battery | No |
Loudness | 85 dB(A) |
Mounting method | Other |
With base | No |
Place variable | Yes |
Length | 100 mm |
Width | 100 mm |
Height | 23 mm |
Colour | White |
Type of test-/pause button | Combination |
Cable entry | Other |
Degree of protection (IP) | IP30 |
With memory function | Yes |
With digital display | No |
Interchangeable sensor | No |
Compatible with Apple HomeKit | Yes |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
---|---|
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR17450 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 28 |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
IEC code (Pack2) | CR17345 |
Battery ou Accumulator (Pack2) | Battery (not rechargeable) |
Element Composition (Pack2) | Lithium (battery or accumulator) |
Number of Pack 2 | 1 |
Number of Single Element (Pack2) | 1 |
Single Element weight (Pack2) | 16 |
Pack2 Location | Product includes a battery |
Regulation Type (Pack2) | I : Industrial (not Portable) |
Connected object | Yes |
Operating method | Wifi network , Bluetooth |
Application store for download | App Store , Google Play Store |
With voice command | No |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Application name | Home + Security |
Product use function | Alarm systems |
Programming way | Smartphone apps |
Connectable by Internet box | Yes |
Software Update Duration (years) | 3 |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION